IESNA:LM-63-2002
[TEST]P1389650
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-827-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24259.1
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
157.5 203.4 426.5 1148.3 2224.5 3051.2 3589.3 4140.5 4836.1 5643.2 6483.1 7611.7 8799.4 9908.4 10997.6 11981.9 12657.8 12894.0 
12834.9 12355.9 11752.2 10892.6 10079.0 10262.7 11109.2 12100.0 12651.2 12716.8 12592.1 12434.7 11378.2 9790.2 6410.9 623.4 
170.6 85.3 59.1 0.0 
157.5 203.4 452.8 1135.2 2158.8 3057.8 3615.6 4114.3 4803.3 5584.1 6496.2 7546.1 8727.2 9941.2 11023.9 11995.0 12631.5 12867.7 
12795.6 12375.6 11732.5 10886.1 10144.6 10256.1 11115.7 12041.0 12644.6 12743.1 12605.3 12421.5 11463.5 9836.2 6693.1 
734.9 170.6 85.3 65.6 0.0 
157.5 203.4 413.4 1102.4 2047.3 2992.2 3523.7 4055.2 4724.5 5544.7 6437.2 7500.2 8569.7 9665.6 10584.2 11430.7 12119.7 12493.7 
12559.3 12283.7 11811.3 11319.1 10879.5 10722.0 11214.2 12126.3 12815.2 13110.5 13084.3 12972.7 12270.6 10813.9 8412.3 
1712.6 183.7 105.0 78.7 0.0 
157.5 196.9 367.5 964.6 1883.2 2729.7 3471.2 4022.4 4613.0 5466.0 6345.3 7355.8 8445.1 9449.0 10315.2 10984.5 11575.1 12132.8 
12552.8 12657.8 12513.4 12303.4 12178.7 12191.9 12421.5 13064.6 13786.4 14311.3 14442.6 14429.5 13904.5 12743.1 10348.0 
3838.7 203.4 131.2 105.0 0.0 
157.5 190.3 321.5 728.4 1528.9 2408.2 3202.2 3871.5 4468.6 5190.4 6102.5 7080.2 8097.3 9114.4 10098.6 10827.0 11391.3 11831.0 
12237.8 12513.4 12769.3 12828.4 12880.9 12985.9 13215.5 13642.0 14245.7 14757.5 14921.6 14980.6 14547.6 12894.0 10393.9 
6732.4 301.8 170.6 131.2 0.0 
157.5 190.3 288.7 616.8 1312.4 2158.8 3011.9 3733.7 4324.2 5026.4 5833.5 6857.1 7907.0 8943.8 9934.6 10735.1 11260.1 11647.2 
11942.5 12198.4 12428.1 12638.1 12828.4 13051.5 13366.4 13766.7 14344.2 14862.5 15033.1 15020.0 14252.3 12539.6 10695.8 
7533.0 899.0 190.3 150.9 0.0 
157.5 183.7 275.6 518.4 1102.4 1870.1 2710.0 3504.0 4160.2 4836.1 5590.7 6581.5 7546.1 8517.2 9534.3 10348.0 10997.6 11332.3 
11548.8 11791.6 12047.5 12296.9 12592.1 12926.8 13235.2 13681.4 14239.2 14764.1 14895.3 14711.6 13655.2 12165.6 10708.9 
7677.3 1778.3 223.1 170.6 0.0 
157.5 183.7 229.7 367.5 656.2 1246.7 1948.9 2664.1 3504.0 4252.1 4960.7 5662.9 6489.6 7395.2 8320.4 9271.9 10098.6 10656.4 11050.1 
11358.5 11660.4 11922.8 12205.0 12460.9 12710.3 12972.7 13425.5 13838.9 13779.8 13543.6 12605.3 11575.1 9869.0 7572.3 
4508.0 315.0 229.7 0.0 
157.5 177.2 196.9 249.3 367.5 584.0 997.4 1542.0 2158.8 2867.5 3609.0 4383.3 5151.0 5886.0 6640.6 7421.4 8281.0 9029.1 9783.7 
10407.1 10938.6 11391.3 11824.4 12198.4 12520.0 12802.1 12913.7 12815.2 12572.5 12296.9 11470.1 10426.7 8550.1 6397.8 4127.4 
1220.5 282.2 0.0 
157.5 170.6 177.2 196.9 223.1 275.6 360.9 492.1 689.0 1010.5 1430.5 1916.1 2460.7 2998.8 3661.5 4311.1 5052.6 5866.3 6725.9 7657.7 8602.6 
9462.2 10203.6 10800.8 11352.0 11765.4 12008.1 12008.1 11706.3 11384.8 9718.1 6666.8 3412.1 1620.8 833.4 288.7 275.6 0.0 
157.5 164.0 164.0 164.0 170.6 170.6 177.2 190.3 210.0 236.2 269.0 315.0 360.9 420.0 498.7 603.7 728.4 885.8 1102.4 1397.7 1804.5 2355.7 3169.4 
4160.2 5472.6 6817.7 7782.3 7939.8 7263.9 6463.4 4645.8 3202.2 2112.9 1141.8 393.7 72.2 19.7 0.0 
157.5 157.5 157.5 157.5 150.9 150.9 150.9 144.4 150.9 150.9 157.5 164.0 170.6 177.2 177.2 183.7 190.3 203.4 216.5 242.8 288.7 341.2 452.8 649.6 1010.5 
1653.6 2552.6 3162.8 2821.6 2368.8 1227.1 597.1 262.5 91.9 45.9 26.2 13.1 0.0 
157.5 157.5 150.9 144.4 137.8 131.2 124.7 124.7 118.1 118.1 118.1 118.1 111.6 111.6 105.0 98.4 91.9 78.7 78.7 72.2 72.2 72.2 72.2 65.6 59.1 65.6 
72.2 78.7 78.7 65.6 39.4 32.8 19.7 19.7 13.1 13.1 13.1 0.0 
157.5 150.9 137.8 124.7 118.1 105.0 98.4 91.9 85.3 78.7 72.2 65.6 52.5 45.9 39.4 26.2 19.7 19.7 13.1 13.1 13.1 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 0.0 6.6 6.6 
6.6 6.6 13.1 13.1 0.0 
157.5 137.8 124.7 111.6 105.0 91.9 85.3 72.2 59.1 52.5 39.4 32.8 26.2 19.7 13.1 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
6.6 13.1 0.0 
157.5 137.8 118.1 105.0 91.9 78.7 65.6 52.5 32.8 26.2 19.7 13.1 13.1 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 
13.1 0.0 
157.5 131.2 111.6 91.9 78.7 65.6 45.9 32.8 19.7 13.1 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 
6.6 0.0 
157.5 124.7 105.0 91.9 72.2 52.5 39.4 26.2 13.1 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 6.6 
0.0 
157.5 124.7 105.0 85.3 72.2 45.9 32.8 19.7 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 
0.0 
157.5 131.2 105.0 85.3 72.2 45.9 32.8 19.7 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
157.5 131.2 105.0 85.3 72.2 45.9 32.8 26.2 19.7 13.1 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
157.5 131.2 105.0 85.3 72.2 52.5 39.4 26.2 19.7 13.1 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
